Engineer with Fisher valves in test lab

Butterfly Valves

Maintain safe and efficient production across a wide spectrum of service conditions.

A complete butterfly valve line to provide optimal performance

Our complete range of butterfly valves extends from general purpose to severe service models used for isolation and throttling applications. It includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME Class 1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries. With a robust construction and a high cycle life, these valves will lower your total cost of ownership.

Read More...
Click to continue reading A complete butterfly valve line to provide optimal performance

Products




Brands





Butterfly Valve Tools

Request a Quote for Valve Parts

Comply with international codes, standards, and approvals by using genuine valve parts.

Subscribe to Communications

Provide your information to receive messages about valves and other flow control technologies.

The Latest

New Emerson Pressure Regulator Maximizes Hydrogen-Powered Vehicle Fuel Efficiency, Improves...

With a contamination-resistant design, the TESCOM HV-7000 Series provides stable pressure delivery in all flow conditions with a longer service life

Emerson Software Helps Covestro Increase Operational Efficiency and Sustainability

Advanced process control increases polyester production throughput by 1% and improves energy efficiency while reducing water consumption

New Emerson Pressure Valves Ensure Flexible, Accurate Control for High-Precision Manufacturing

AVENTICS Series 625 Sentronic electronic proportional pressure control valves and data acquisition software enable quick startup, monitoring and...
Please enable JavaScript to use this website.